Knowledge Search
Download document () of 20
We make what matters work*

CPH7714

Eaton Crouse-Hinds series Arktite CPH plug, 7A/30A, 0.375-0.875" cable diameter, Three-wire, four-pole, Brass or copper contacts, Style 2, 1 HP/3 HP, Copper-free alum, 3-phase, Mechanical cable grip and neoprene bushing, 120-240/480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPH plug
Catalog Number
CPH7714
UPC
782274173306
Product Length/Depth
6 in
Product Height
2.38 in
Product Width
2.38 in
Product Weight
1.23 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Grounding style
Style 2
Configuration
Three-wire, four-pole
Phase
Three-phase
Horsepower
1 hp/3 hp
Amperage Rating
7A/30A
Voltage rating
120-240 Vac/480 Vac
Cable diameter
0.375-0.875 in
Material
Copper-free aluminum
Contact material
Brass
Hand-drawn copper
Special features
Mechanical cable grip and neoprene bushing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.