Knowledge Search
Download document () of 20
We make what matters work*

CPH7934

Eaton Crouse-Hinds series Arktite CPH plug, 30A/60A, 0.875-1.375" cable diameter, Three-wire, four-pole, Brass or copper contacts, Style 2, 5 HP, Copper-free alum, 3-phase, Mechanical cable grip and neoprene bushing, 120-240/480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPH plug
Catalog Number
CPH7934
UPC
782274173900
Product Length/Depth
8.13 in
Product Height
3.06 in
Product Width
3.06 in
Product Weight
2.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Grounding style
Style 2
Configuration
Three-wire, four-pole
Phase
Three-phase
Horsepower
5 hp
Amperage Rating
30A/60A
Voltage rating
120-240 Vac/480 Vac
Cable diameter
0.875-1.375 in
Material
Copper-free aluminum
Contact material
Hand-drawn copper
Brass
Special features
Mechanical cable grip and neoprene bushing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.