Download document () of 20
We make what matters work*

CPM16-AIO

Eaton Crouse-Hinds series MTL CPELCO backplane, Analogue input/output, 16 channel, 4-20mA, Elco38 x 1 connectors, Used with MTL4541/4573/4546Y modules

General specifications

Product Name
Eaton Crouse-Hinds series MTL CPELCO backplane
Catalog Number
CPM16-AIO
EAN
3066227676540
Product Length/Depth
285 mm
Product Height
155 mm

Product specifications

Used with
MTL4541/4573/4546Y modules
Area classification
Ordinary/Non-Hazardous Locations
Signal Type
Analogue input/output
Current Consumption
4-20mA
Electrical Connection
Elco38 x 1
Number of Channels
16

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.