Knowledge Search
Download document () of 20
We make what matters work*

CPP4553

Eaton Crouse-Hinds series Arktite CPP plug, 7A/30A, 0.375-0.875" cable diameter, Two-wire, three-pole, Brass contacts, 60 Hz, Style 2, 0.5 HP/1.5 HP, Copper-free alum, Factory sealed, Delayed action circuit breaking, 125-250 Vac/480 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPP plug
Catalog Number
CPP4553
UPC
782274175805
Product Length/Depth
6.38 in
Product Height
2.5 in
Product Width
2.5 in
Product Weight
1.175 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2

Product specifications

Grounding style
Style 2
Amperage Rating
7A/30A
Configuration
Two-wire, three-pole
Cable diameter
0.375-0.875 in
Voltage rating
125-250 Vac/480 Vac
Horsepower
0.50 hp, 1.50 hp
Frequency rating
60 Hz
Material
Copper-free aluminum
Contact material
Brass
Special features
Factory sealed
Type
Delayed action circuit breaking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.