Photo is representative
Download
Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 20A, 125-250 VAC, 18 VCD, Hazardous Locations, NEC/CEC{ST13}, Spring door, 1/2", Double-gang, Dead End, 2-wire, 3-wire, Style 2, Copper-free aluminum
Product Name |
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
|
Catalog Number |
CPS-152-102
|
UPC |
662283022379
|
Product Length/Depth |
7.19 in
|
Product Height |
6.72 in
|
Product Width |
8 in
|
Product Weight |
13.55 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
Amperage Rating |
20A
|
Configuration |
Two-wire, three-pole
|
Trade size |
1/2"
|
Receptacle style |
Spring door
|
Voltage rating |
125-250 Vac, 18 Vdc
|
Material |
Copper-free aluminum
|
Special features |
Dead End
|
Type |
Two-gang
|