Download document () of 20
We make what matters work*

CPS16-CC

Eaton Crouse-Hinds series MTL CPS backplane, Conformal coating, Surface or DIN rail mount, 21-35 Vdc, Plug-in connectors, Screw-clamp, 2.5mm2, 16-way

General specifications

Product Name
Eaton Crouse-Hinds series MTL CPS backplane
Catalog Number
CPS16-CC
EAN
5056891311119
Product Length/Depth
285 mm
Product Height
175 mm
Product Weight
419 g

Product specifications

Type
16-way
Area classification
Ordinary/Non-Hazardous Locations
Rated Supply Voltage DC
21-35 Vdc
Electrical Connection
Plug-in connectors
Connection Safe Area
Screw-clamp
Material
Conformal coating
Terminal Capacity
2.5mm2
Mounting Method
Surface
DIN rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.