Knowledge Search
Download document () of 20
We make what matters work*

CRC1044CD

Eaton Crouse-Hinds series PowerMate CRC connector, 100A, 0.875-1.906", Four-wire, four-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CRC connector
Catalog Number
CRC1044CD
UPC
662276276727
Product Length/Depth
11.5 in
Product Height
3.44 in
Product Width
3.44 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.875-1.906"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification