Knowledge Search
Download document () of 20
We make what matters work*

CRC3023BC

Eaton Crouse-Hinds series PowerMate CRC connector, 30A, 0.390-1.375", Two-wire, three-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CRC connector
Catalog Number
CRC3023BC
UPC
662276276482
Product Length/Depth
6.6 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
30A
Grounding type
Style 2
Configuration
Two-wire, three-pole
Cable diameter
0.390-1.375"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification