Knowledge Search
Download document () of 20
We make what matters work*

CRC6044BC

Eaton Crouse-Hinds series PowerMate CRC connector, 60A, 0.440-1.375", Four-wire, four-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CRC connector
Catalog Number
CRC6044BC
UPC
662276276574
Product Length/Depth
8.3 in
Product Height
2.31 in
Product Width
2.31 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
60A
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
0.440-1.375"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Export product specification