Download document () of 20
We make what matters work*

CRIG-10P7-26M-R

Eaton Crouse-Hinds series Roughneck CRIG cable mounted plug with mechanical clamp, 1135A, 1.500-1.625", Red, Male, Silver plated copper contacts, 646-777 kcmil, Pin, Glove nut, C24 shell

General specifications

Product Name
Eaton Crouse-Hinds series Roughneck CRIG cable mounted plug with mechanical clamp
Catalog Number
CRIG-10P7-26M-R
UPC
662276715806
Product Length/Depth
8.66 in
Product Height
3.6 in
Product Width
3.6 in
Product Weight
3.5 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
6P
4X
Ingress protection (IP) ratings
IP68
Amperage Rating
1135A
Contact material
Silver plated copper
Contact type
Pin
Cable hardware
Mechanical Clamp
Connector gender
Male
Contact size
646-777 kcmil
Coupling nut
Glove nut
Shell size
C24
Color
Red
Cable diameter range
1.500-1.625 in

Export product specification