Download document () of 20
We make what matters work*

CRL1430C

Eaton corrosion resistant locking connector , #14-10 AWG, 30A, Industrial, 125/250V, Back wiring, Yellow, Safety grip, Corrosion resistant, L14-30, Three-pole, Four-wire, Santoprene thermoplastic elastomeric, 0.63 to 1.16 in

General specifications

Product Name
Eaton Arrow Hart corrosion resistant locking connector
Catalog Number
CRL1430C
UPC
040893680002
Product Length/Depth
2.31 in
Product Height
3.75 in
Product Width
2.31 in
Product Weight
0.52 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
CSA certified
UL Listed
NOM
cULus Listed

Product specifications

Special features
Corrosion resistant
Type
Locking connector
Amperage Rating
30A
Voltage rating
125/250 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Environmental conditions
Corrosion resistant
Number of wires
4
Grounding
Number of poles
Three-pole
Environmental resistance
Corrosion resistant
Color
Yellow
Cord diameter
0.63-1.16 in (15.9-29.4 mm)
Material
Nylon
Operating temperature
-20 to 75 °C (-4 to 167 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L14-30
Torque rating
20 lbf-inch
Design type
Industrial grip
Face/body material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.