Download document () of 20
We make what matters work*

CRL1630P

Eaton corrosion resistant locking plug, #14-8 AWG, 30A, Industrial, 480V, Back wiring, Yellow, Safety grip, Corrosion resistant, L16-30, Three-pole, Four-wire, Thermoplastic, 0.63 to 1.16 in

General specifications

Product Name
Eaton Arrow Hart corrosion resistant locking plug
Catalog Number
CRL1630P
UPC
040893678825
Product Length/Depth
2.19 in
Product Height
2.75 in
Product Width
2.19 in
Product Weight
0.42 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Corrosion resistant
Type
Locking plug
Amperage Rating
30A
Voltage rating
3Ø 480 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Environmental conditions
Corrosion resistant
Number of wires
Grounding
4
Number of poles
Three-pole
Environmental resistance
Corrosion resistant
Color
Yellow
Cord diameter
0.63-1.16 in (15.9-29.4 mm)
Material
Nylon
Operating temperature
-20 to 75 °C (-4 to 167 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L16-30
Torque rating
20 lbf-inch
Design type
Industrial grip
Face/body material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.