Download document () of 20
We make what matters work*

CRL620P

Eaton corrosion resistant locking plug, #14-10 AWG, 20A, Industrial, 250V, Back wiring, Yellow, Safety grip, Corrosion resistant, L6-20, Two-pole, Three-wire, Thermoplastic, 0.38 to 1 in

General specifications

Product Name
Eaton Arrow Hart corrosion resistant locking plug
Catalog Number
CRL620P
UPC
040893678283
Product Length/Depth
2 in
Product Height
2.34 in
Product Width
2.12 in
Product Weight
0.55 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
cULus Listed
NOM
CSA certified
UL Listed

Product specifications

Special features
Corrosion resistant
Type
Locking plug
Amperage Rating
20A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Environmental conditions
Corrosion resistant
Number of wires
Grounding
3
Number of poles
Two-pole
Environmental resistance
Corrosion resistant
Color
Yellow
Cord diameter
0.38-1 in (9.5 mm-25.4 mm)
Material
Nylon
Operating temperature
-20 to 75 °C (-4 to 167 °F)
Allowable wire size
#14-8 AWG
NEMA configuration
L6-20
Torque rating
14-16 lbf-inch
Design type
Industrial grip
Face/body material
Nylon

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.