Download document () of 20
We make what matters work*

CRL620R

Eaton corrosion resistant locking receptacle, #14-10 AWG, 20A, Industrial, 250V, Back and side wiring, Yellow, Single, Corrosion resistant, L6-20, Two-pole, Three-wire, Thermoplastic

General specifications

Product Name
Eaton Arrow Hart corrosion resistant locking receptacle
Catalog Number
CRL620R
UPC
040893677033
Product Length/Depth
1.54 in
Product Height
4.19 in
Product Width
0.75 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
cULus Listed
NOM
UL Listed
CSA certified

Product specifications

Special features
Corrosion resistant
Type
Locking receptacle
Amperage Rating
20A
Voltage rating
250 V
Contact material
Nickel plated brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Environmental conditions
Corrosion resistant
Number of wires
Grounding
3
Number of poles
Two-pole
Environmental resistance
Corrosion resistant
Color
Yellow
Material
Thermoplastic
Number of gangs
Single-gang
Operating temperature
-20 to 70 °C (-4 to 158 °F)
Allowable wire size
#14-10 AWG Copper wire only
NEMA configuration
L6-20
Torque rating
20 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.