Knowledge Search
Download document () of 20

CS220LA

Eaton commercial grade toggle switch, #14-10 AWG, 20A, Commercial, Flush, 120/277V, Side wire, Screw, Light almond, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Double-Pole, Dual-pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS220LA
UPC
032664583186
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.105 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Two-pole
Application
Commercial
Wiring method
Side wire
Switch type
Two-pole
Mounting method
Flush
Connector type
Screw
Load type
MLV
FLR
INC
CFL
Motor Control
HAL
ELV
Fan
LED
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Color
Light almond

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español