Knowledge Search
Download document () of 20
We make what matters work*

CS315GY

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Wall, 120/277V, Side wire, Screw, Gray, Three-Way, Copper alloy, Terminals: 0.031 in

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CS315GY
UPC
032664487859
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.133 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Side wire
Switch type
Three-way
Mounting method
Wall
Connector type
Screw
Material
PVC
Number of ways
Three-way
Allowable wire size
#14-10 AWG
Terminal enclosure material
Copper alloy
Terminals
0.031 in
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español