Download document () of 20
We make what matters work*

CS6364

Eaton locking connector, #10-6 AWG, 50A, Industrial, 125/250V, Back wiring, Steel, Armored, Non-NEMA, Three-pole, Four-wire, Steel, 0.68 to 1.13 in

General specifications

Product Name
Eaton Arrow Hart armored California standard locking connector
Catalog Number
CS6364
UPC
040893676654
Product Length/Depth
5.73 in
Product Height
2.68 in
Product Width
3.1 in
Product Weight
1.2 lb
Certifications
CSA certified
cULus Listed

Product specifications

Special features
Armored
Type
Locking connector
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Steel
Cord diameter
0.68-1.33 in (17.3-28.6 mm)
Material
Stainless steel
Operating temperature
-40 to 90 °C (-40 to 194 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
25 lbf-inch
Design type
Armored
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.