Download document () of 20
We make what matters work*

CS6365

Eaton locking plug, #10-6 AWG, 50A, Industrial, 125/250V, Back wiring, Steel, Armored, Non-NEMA, Three-pole, Four-wire, Steel, 0.68 to 1.13 in

General specifications

Product Name
Eaton Arrow Hart armored California standard locking plug
Catalog Number
CS6365
UPC
040893676630
Product Length/Depth
5.73 in
Product Height
2.68 in
Product Width
3.1 in
Product Weight
1.2 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
Federal Specification Classification 6221 02

Product specifications

Special features
Armored
Type
Locking plug
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Steel
Cord diameter
0.68-1.33 in (17.3-28.6 mm)
Material
Stainless steel
Operating temperature
-40 to 90 °C (-40 to 194 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
25 lbf-inch
Design type
Armored
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.