Download document () of 20
We make what matters work*

CS6365EX

Eaton locking plug, #10-6 AWG, 50A, Industrial, 125/250V, Back wiring, Black, red, Non-NEMA, Three-pole, Four-wire, Nylon, 0.44 to 1.25 in, California standard

General specifications

Product Name
Eaton Arrow Hart pro grip California standard locking plug
Catalog Number
CS6365EX
UPC
032664663888
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Compliances
RoHS Compliant
Certifications
cULus Listed

Product specifications

Special features
Locking plug
Type
Locking plug
Amperage Rating
50 A
Voltage rating
125/250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Black
Red
Cord diameter
0.44-1.06 in (11.1-26.0 mm)
Material
Nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-4 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Pro grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.