Download document () of 20
We make what matters work*

CS8164

Eaton locking connector, #10-6 AWG, 50A, Industrial, 480V, Back wiring, Steel, Armored, Non-NEMA, Three-pole, Four-wire, Steel, 0.68 to 1.13 in, California standard

General specifications

Product Name
Eaton Arrow Hart armored California standard locking connector
Catalog Number
CS8164
UPC
040893681627
Product Length/Depth
5.73 in
Product Height
2.68 in
Product Width
3.1 in
Product Weight
1.2 lb
Certifications
CSA certified
cULus Listed

Product specifications

Special features
Armored
Type
Locking connector
Amperage Rating
50 A
Voltage rating
3Ø 480 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Steel
Cord diameter
0.68-1.13 in (17.3-28.6 mm)
Material
Stainless steel
Operating temperature
-40 to 90 °C (-40 to 194 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
25 lbf-inch
Design type
Armored
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.