Download document () of 20
We make what matters work*
To be discontinued

CS8277

Eaton locking flanged inlet with lid, #10-6 AWG, 50A, Industrial, 250V, Steel, Non-NEMA, Two-pole, Three-wire, Nylon, California standard

General specifications

Product Name
Eaton Arrow Hart California standard locking flanged inlet
Catalog Number
CS8277
UPC
040893681962
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
1.17 lb
Certifications
CSA certified
cULus Listed

Product specifications

Special features
Locking flanged inlet with lid
Type
Locking flanged inlet with lid
Amperage Rating
50 A
Voltage rating
250 V
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
3
Grounding
Number of poles
Two-pole
Color
Steel
Material
Glass filled nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
For #8 AWG: 40 lbf-inch. For #6 AWG: 45 lbf-inch
Design type
Locking flanged inlet with lid
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.