Download document () of 20
We make what matters work*

CS8364EX

Eaton locking connector, #10-6 AWG, 50A, Industrial, 250V, Back wiring, Black, red, Non-NEMA, Three-pole, Four-wire, Nylon, 0.44 to 1.06 in, California standard

General specifications

Product Name
Eaton Arrow Hart pro grip California standard locking connector
Catalog Number
CS8364EX
UPC
032664663932
Product Length/Depth
6.94 in
Product Height
3.38 in
Product Width
3.61 in
Product Weight
1.05 lb
Certifications
cULus Listed

Product specifications

Special features
Locking connector
Type
Locking connector
Amperage Rating
50 A
Voltage rating
3Ø 250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Red
Black
Cord diameter
0.44-1.06 in (11.1-26.0 mm)
Material
Nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-4 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Pro grip
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.