Download document () of 20
We make what matters work*

CS8369-BU

Eaton locking receptacle, #10-6 AWG, 50A, Industrial, 250V, Back wiring, Black, Single, Non-NEMA, Three-phase, Three-pole, Four-wire, Steel, California standard

General specifications

Product Name
Eaton Arrow Hart California standard locking receptacle
Catalog Number
CS8369-BU
UPC
032664736612
Product Length/Depth
2.44 in
Product Height
3.4 in
Product Width
2.12 in
Product Weight
0.88 lb
Certifications
UL
Federal Specification Classification 6233 01
UL Listed
CSA certified

Product specifications

Special features
Locking receptacle
Type
Locking receptacle
Amperage Rating
50 A
Voltage rating
3Ø 250 V
Contact material
Zinc plated brass
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
4
Grounding
Number of poles
Three-pole
Color
Black
Material
Steel
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
45 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.