Download document () of 20
We make what matters work*

CS8375

Eaton Arrow Hart California standard locking flanged inlet, #10-6 AWG, 50A, Industrial, 250V, Steel, Non-NEMA, Three-pole, Four-wire, Nylon, California standard

General specifications

Product Name
Eaton Arrow Hart California standard locking flanged inlet
Catalog Number
CS8375
UPC
040893684017
Product Length/Depth
4 in
Product Height
3.5 in
Product Width
3.5 in
Product Weight
0.98 lb
Certifications
cULus Listed
UL
Federal Specification Classification 6233 01

Product specifications

Special features
Locking receptacle
Type
Locking flanged inlet
Amperage Rating
50 A
Voltage rating
3Ø 250 V
Application
Industrial
Device grade
Extra heavy duty
Wiring method
Back
Number of wires
Grounding
4
Number of poles
Three-pole
Color
Steel
Material
Glass filled nylon
Operating temperature
-40 to 105 °C (-40 to 221 °F)
Standard
California standard
Allowable wire size
#10-6 AWG
NEMA configuration
Non-NEMA
Torque rating
For #8 AWG: 40 lbf-inch. For #6 AWG: 45 lbf-inch
Design type
Locking flanged inlet
Face/body material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.