Download document () of 20
We make what matters work*

CSA05403

Eaton Accessories and spare parts for intruder detection, KEY FOR ART. 484-I

General specifications

Product Name
Eaton Accessories and spare parts for intruder detection
Catalog Number
CSA05403
EAN
8054934903564
Product Length/Depth
24 mm
Product Height
47 mm
Product Width
8 mm
Product Weight
0.003 kg
Compliances
CE marking
Certifications
CE

Product specifications

Battery pack
No
Enclosure Colour
White
Enclosure material
Plastic
Plastic housing
Yes
Type of accessory/spare part
Other
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
No
Spare part
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.