Download document () of 20
We make what matters work*

CSA06632

Eaton Accessories and spare parts for intruder detection, SERRATURA MECCANICA 0/180ø COD. DIVERSO

General specifications

Product Name
Eaton Accessories and spare parts for intruder detection
Catalog Number
CSA06632
EAN
8054934903571
Product Length/Depth
23 mm
Product Height
49 mm
Product Width
35 mm
Product Weight
0.057 kg
Compliances
CE marking
Certifications
CE

Product specifications

Battery pack
No
Enclosure Colour
Silver
Enclosure material
Metal
Plastic housing
No
Type of accessory/spare part
Other
Suitable for intrusion alarm
Yes
Suitable for fire alarm
No
Suitable for wall mounting
No
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
No
Spare part
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.