Download document () of 20
We make what matters work*

CSA08587

Eaton Adhesive pictogram for 5955 "abbandonare il locale"

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
CSA08587
EAN
8054934903717
Product Length/Depth
334 mm
Product Height
0.2 mm
Product Width
138 mm
Product Weight
0.018 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Sticker
Material
Plastic
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.