Knowledge Search
Download document () of 20
We make what matters work*

CSB115GY

Eaton commercial grade toggle switch, #14-10 AWG, 15A, Commercial, Flush, 120/277V, Back and side, Screw, Gray, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB115GY
UPC
032664558917
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
15A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
Motor Control
FLR
LED
CFL
HAL
ELV
INC
Fan
MLV
Material
PVC
Allowable wire size
#14-10 AWG
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Gray

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español