Knowledge Search
Download document () of 20
We make what matters work*

CSB120LA

Eaton commercial grade toggle switch, #14-10 AWG, 20A, Flush, 120/277V, Back and side, Screw, Light almond, Load type: Motor Control, Fan, LED, Incandescent, ELV, MLV, CFL, Flourescent, Halogen, Single-Pole, Single-Pole, Brass, PVC

General specifications

Product Name
Eaton commercial grade toggle switch
Catalog Number
CSB120LA
UPC
032664719042
Product Length/Depth
1.3 in
Product Height
4.2 in
Product Width
0.902 in
Product Weight
0.2 lb
Certifications
cULus Listed
NOM
Federal Specification Classification 6241 05

Product specifications

Type
Toggle switch
Amperage Rating
20A
Voltage rating
120/277 V
Number of poles
Single-pole
Application
Commercial
Wiring method
Back and side
Switch type
Single-pole
Mounting method
Flush
Connector type
Screw
Load type
INC
CFL
Motor Control
FLR
Fan
HAL
MLV
ELV
LED
Material
PVC
Allowable wire size
#14-10 AWG
Torque rating
14 lbf-inch
Terminal enclosure material
Brass
Terminals
0.031 in
Color
Light almond

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español