Download document () of 20
We make what matters work*

CSC36VACUVC

Safe-IT 36-Device UV Mobile Charging Cart for Laptops and Chromebooks - 120V, NEMA 5-15P, 10 ft. (3.1 m) Cord, Antimicrobial, Wood-Grain Top, White

General specifications

Product Name
Eaton Tripp Lite series mobile charging cart
Catalog Number
CSC36VACUVC
UPC
037332274229
Product Length/Depth
37.86 in
Product Height
46.42 in
Product Width
30.55 in
Product Weight
288.81 lb
Compliances
RoHS
Certifications
UL 62368-1
CSA Std. C22.2

Product specifications

Frequency rating
60 Hz
Charging Ports Details
Pass through
Number of Charging Ports
36
Product Type
Multi-Device Charger
Device Compatibility
Chromebook
Laptop
Frequency Compatability
60 Hz
Color
White
Input Plug Type
NEMA 5-15P
Material
Steel
Charging Ports / Amps
(36) 12A
Input Cord Length
10 ft
Input Frequency
60 Hz
Charging Method
AC
Input Nominal Voltage
120 VAC
Product Features
Antimicrobial
Cord Management
External Receptacle
Flow-Through Ventilation
Locking
UV Sterilization
Overcurrent Protection
Built-In Circuit Breaker
Assembly Required
Package contents
(2) Safety corner bumpers
(16) M8 x 20 mm hex screws
CSC36VACUVC 36-Device UV Mobile Charging Cart
(4) Metal casters
(4) Sleeve spacers
Owner’s manual
Reversible handle
(4) M6 x 20 mm hex screws
(4) Flat washers
Hex key
(4) Keys
(2) Power cord manager wire forms
(12) M6 x 12 mm hex screws
Product Highlights
Hourly timer alternates charging zones to help prevent overloads
Ultraviolet (UVC) lights help disinfect devices without use of damaging heat or chemicals
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew 
2-year limited warranty (U.S. and Canada -- warranties may vary by country)
Internal NEMA 5-15R outlets provide safe charging for up to 36 laptops and tablets
Steel enclosure locks with included keys to discourage theft, damage and tampering
Charging Form Factor
Mobile cart
Charging Port Type
NEMA 5-15R
Device slots
36
LED Indicators
DOOR CLOSED / "READY" LED: GREEN UV LIGHT "ON" LED: RED POWER - GREEN
Number of Shelves
2
Power Consumption
38 W
Voltage Compatibility (VAC)
120 VAC
Charging Station Form Factor
Mobile cart
Charging AMPS per port
12A
Lock
Key
Padlock (user supplied)

Export product specification