Download document () of 20
We make what matters work*

CSD32USBIND

Industrial Locking Charging Station for 32 Zebra devices, industrial handhelds, or smartphones - USB with Syncing

General specifications

Product Name
Eaton Tripp Lite series stationary charging station
Catalog Number
CSD32USBIND
UPC
037332282477
Product Length/Depth
18.19 in
Product Height
18.56 in
Product Width
23.63 in
Product Weight
69.23 lb
Compliances
CE Marked
FCC Compliant
FCC Class B
REACH
RoHS
Certifications
UL 60950-1

Product specifications

Frequency rating
50/60 Hz
50 / 60 Hz (auto-select)
Charging Ports Details
Pass through
Number of Charging Ports
32
Product Type
Multi-Device Charger
Device Compatibility
Phone
Frequency Compatability
50/60 Hz
Color
Black
Input Plug Type
NEMA 5-15P
Charging Ports / Amps
2.4A
Input Cord Length
10 ft
Input Frequency
50 / 60 Hz (auto-select)
Charging Method
USB
Input Nominal Voltage
120 VAC
Product Features
Cord Management
EMI/RFI Line Noise Protection
Flow-Through Ventilation
Locking
Overcurrent Protection
Built-In Circuit Breaker
Overcharge Protection
Relative Humidity
5% to 95% RH (Non-Condensing)
Operating Temperature Range
32° to 86°F (0° to 30°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Package contents
(2) Keys
Padlock hasp
Owner’s manual
CSD32USBIND 32-Device USB Charging Station
Detachable AC input cord (10 ft./3 m) with right-angle NEMA 5-15P plug
Product Highlights
10 ft. AC input cord with right-angle 5-15P plug allows flexible placing near wall outlet
USB-A ports support 2.4A of fast charging of up to 32 Zebra smartphones or other USB devices
Uplinks to host computer for updating software, backing up data and other syncing
Built to endure industrial settings, such as factories, warehouses and construction sites
Stores devices in a locking steel enclosure designed to keep phones safe and secure
Charging Form Factor
Stationary cabinet
Charging Port Type
USB A (FEMALE)
Device slots
32
Number of Shelves
2
Power Consumption
112 W
Voltage Compatibility (VAC)
110 VAC
120 VAC
Charging Station Form Factor
Stationary cabinet
Charging AMPS per port
2.4A
Lock
Key

Export product specification