Download document () of 20
We make what matters work*

CSI350

Eaton Addressable spur isolator unit, Addressable, Spur Isolator Unit, EN54 Systems

General specifications

Product Name
Eaton Addressable spur isolator unit
Catalog Number
CSI350
EAN
5018986387959
Product Length/Depth
60 mm
Product Height
88 mm
Product Width
147 mm
Product Weight
0.23 kg
Warranty
3 year
Certifications
CE

Product specifications

Material
Plastic
Color
Clear white
RAL-number
9003
Addressing mode
Soft addressing
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
170
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
Cable entry
Rear

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.