Download document () of 20
We make what matters work*

CSM01735

CSM01735MATSN-125/50/4BII-EN

General specifications

Product Name
Eaton MATSN automatic transfer switch
Catalog Number
CSM01735
EAN
6954871052542
Product Length/Depth
163 mm
Product Height
250 mm
Product Width
319 mm
Product Weight
8.5 kg
Certifications
CE
CCC
CB

Product specifications

Nominal input voltage
400 V
Frequency rating
50/60 Hz
Input voltage - min
400 V
Input voltage - max
400 V
Nominal input current shore
50 A
Transfer time switch on - min
0 ms
Transfer time switch on - max
100 ms
Transfer time switch off - min
0 ms
Transfer time switch off - max
100 ms
Ambient temperature - min
-20 °C
Ambient temperature - max
55 °C
Number of poles
Four-pole
Controller type
Type B Integrated type with communication function
Number of positions
2
Rated current
50 A
Rated insulation voltage
800 V
Rated Impulse withstand voltage Uimp
8 KV
Rated operational voltage Ue at 50/60Hz
400 V
Pollution degree
3
Wiring method
Front panel wiring
Frame size
1
Rated short time making capacity Icm
7.65 kA
Utilization category
AC-33iB
AC-33B
AC-33iA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.