Download document () of 20
We make what matters work*

CVE4200EU

Eaton Crouse-Hinds series Raxton CV breather/drain, 2 holes, Stainless steel, EPDM o-ring, Unplated, 10 mm, 1/2", NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CV breather/drain
Catalog Number
CVE4200EU
EAN
5056039099893
Product Length/Depth
29 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.07 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Stainless steel
Plating
Unplated
Thread Size
1/2"
Thread type
NPT
Thread Length
10 mm
Hole position
2 holes
O-ring material
EPDM

Export product specification