Download document () of 20
We make what matters work*

CVE4300EU

Eaton Crouse-Hinds series Raxton CV breather/drain, 2 holes, Stainless steel, EPDM o-ring, Unplated, 10 mm, 3/4", NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CV breather/drain
Catalog Number
CVE4300EU
EAN
5056039081423
Product Length/Depth
29 mm
Product Height
32 mm
Product Width
32 mm
Product Weight
0.105 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Stainless steel
Plating
Unplated
Thread Size
3/4"
Thread type
NPT
Thread Length
10 mm
Hole position
2 holes
O-ring material
EPDM

Export product specification