Download document () of 20
We make what matters work*

CVM1300EU

Eaton Crouse-Hinds series Raxton CV breather/drain, 2 holes, Glass filled nylon, EPDM o-ring, Unplated, 10 mm, M25, Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CV breather/drain
Catalog Number
CVM1300EU
EAN
5056039081478
Product Length/Depth
24 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.013 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Glass filled nylon
Plating
Unplated
Thread Size
M25
Thread type
Metric
Thread Length
10 mm
Hole position
2 holes
O-ring material
EPDM

Export product specification