Knowledge Search
Download document () of 20
We make what matters work*

CVR-CCM-QC

Eaton Bussmann series CVR fuse block cover, with Quick Connect, Non-indicating

General specifications

Product Name
Eaton Bussmann series CVR fuse block cover
Catalog Number
CVR-CCM-QC
UPC
051712493079
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
RoHS Compliant
Certifications
Not Applicable

Physical details

Number of poles
Single-pole
Type
Fuse block cover

General information

Special features
with Quick Connect
Used with
BCM & BMM fuse blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.