Knowledge Search
Download document () of 20

CVR-CCM

Eaton Bussmann series CVR fuse block cover, Non-indicating

General specifications

Product Name
Eaton Bussmann series CVR fuse block cover
Catalog Number
CVR-CCM
UPC
051712492737
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
Not Applicable
RoHS Compliant
Certifications
Not Applicable

Physical details

Number of poles
Single-pole
Type
Fuse block cover

General information

Used with
BCM & BMM fuse blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.