Knowledge Search
Download document () of 20

CVRI-J-60200-M

Eaton Bussmann series CVR fuse block cover, Modular fuse block cover, 200 A, Class J, With Indicator, 600 V

General specifications

Product Name
Eaton Bussmann series CVR fuse block cover
Catalog Number
CVRI-J-60200-M
UPC
051712487238
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact factory
Certifications
Not Applicable

Electrical rating

Amperage Rating
200 A
Voltage rating
600 V

Physical details

Number of poles
Single-pole
Type
Modular fuse block cover

General information

Class
Class J
Used with
JM Fuse blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.