Knowledge Search
Download document () of 20

CVRI-J-60400-M

Eaton Bussmann series CVR fuse block cover, Modular fuse block cover, 400 A, Class J, With Indicator, 600 V

General specifications

Product Name
Eaton Bussmann series CVR fuse block cover
Catalog Number
CVRI-J-60400-M
UPC
051712422864
Product Length/Depth
4 in
Product Height
8.5 in
Product Width
3.6 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant
Certifications
Not Applicable

Electrical rating

Amperage Rating
400 A
Voltage rating
600 V

Physical details

Number of poles
Single-pole
Type
Modular fuse block cover

General information

Class
Class J
Used with
JM Fuse blocks

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.