Knowledge Search
Download document () of 20
We make what matters work*

CVS3100X

Eaton Type CV Molded Case Circuit Breaker,Molded case circuit breaker,100 A,42 kAIC,Three-pole,#6 - 4/0 Al/Cu,CV,#4/0 kcmil maximum load

General specifications

Product Name
Eaton CCV tenant main breaker
Catalog Number
CVS3100X
UPC
786685704227
Product Length/Depth
7.5 in
Product Height
5 in
Product Width
5 in
Product Weight
3 lb
Certifications
UL 489
CSA Std. C22.2 No. 5

Product specifications

Amperage Rating
100 A
Circuit breaker frame type
CV
Terminals
#4/0 kcmil maximum load
Interrupt rating
42 kAIC
Wire size
#6-4/0 AWG Cu/Al
Number of poles
Three-pole
Type
Molded case circuit breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on
a product you already own?
877-386-2273, Opt 2, Opt 2, Opt 1
TRC@eaton.com