Download document () of 20
We make what matters work*

CWL515P

Eaton Arrow Hart safety grip locking plug, #16-12AWG, 15A, Industrial, 125V, Back wiring, Black, white, Safety grip, L5-15, Two-pole, Three-wire, Nylon, 0.38 to 1 in, -40° to 60°C

General specifications

Product Name
Eaton Arrow Hart safety grip locking plug
Catalog Number
CWL515P
UPC
040893677989
Product Length/Depth
4.25 in
Product Height
1.75 in
Product Width
2 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
cULus Listed
Federal Specification Classification W-C-596F
CSA certified

Product specifications

Special features
Safety grip locking flanged outlet
Type
Locking plug
Amperage Rating
15A
Voltage rating
125 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
White
Black
Cord diameter
0.33-0.66 in (8.4-16.7 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#16-12 AWG
NEMA configuration
L5-15
Torque rating
14 lbf-inch
Design type
Safety grip
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.