Download document () of 20
We make what matters work*

CWL615R

Eaton safety grip locking receptacle, #14-8 AWG, 15A, Industrial, 250V, Back and side wiring, Black, Single, L6-15, Two-pole, Three-wire, Glass-filled nylon, -40° to 115°C

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
CWL615R
UPC
040893676869
Product Length/Depth
1.54 in
Product Height
4.04 in
Product Width
0.82 in
Product Weight
0.25 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
CSA certified
cULus Listed

Product specifications

Special features
Safety grip locking plug
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
250 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-8 AWG Copper wire only
NEMA configuration
L6-15
Torque rating
14 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.