Download document () of 20
We make what matters work*

CWL715R

Eaton safety grip locking receptacle, #14-8 AWG, 15A, Industrial, 277V, Back and side wiring, Black, Single, L7-15, Two-pole, Three-wire, Glass-filled nylon, -40° to 115°C

General specifications

Product Name
Eaton Arrow Hart locking receptacle
Catalog Number
CWL715R
UPC
040893676722
Product Length/Depth
1.77 in
Product Height
4.5 in
Product Width
1.91 in
Product Weight
0.16 lb
Compliances
RoHS Compliant
Federal Specifications Classification W-C375
Certifications
cULus Listed
CSA certified
UL Listed

Product specifications

Special features
Safety grip locking plug
Type
Locking receptacle
Amperage Rating
15A
Voltage rating
277 V
Contact material
Brass
Application
Industrial
Device grade
Extra heavy-duty industrial specification grade
Wiring method
Back and side
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
Material
Glass filled nylon
Operating temperature
-40 to 115 °C (-40 to 239 °F)
Allowable wire size
#14-8 AWG Copper wire only
NEMA configuration
L7-15
Torque rating
14 lbf-inch
Design type
Single receptacle
Face/body material
Glass filled nylon
Receptacle type
Locking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.