Download document () of 20
We make what matters work*

CWL930P

Eaton auto grip locking plug , #18-8 AWG, 30A, Industrial, 600V, Back wiring, Black, white, Auto grip, L9-30, Two-pole, Three-wire, Nylon, 0.38 to 1 in, -40° to 60°C

General specifications

Product Name
Eaton standard locking plug
Catalog Number
CWL930P
UPC
040893678474
Product Length/Depth
2.13 in
Product Height
3.9 in
Product Width
2.13 in
Product Weight
0.3 lb
Compliances
RoHS Compliant
NAFTA
Certifications
cULus Listed

Product specifications

Special features
Auto grip locking flanged outlet
Type
Locking plug
Amperage Rating
30A
Voltage rating
600 V
Contact material
Brass
Application
Industrial
Device grade
Heavy-duty specification grade
Wiring method
Back
Number of wires
Grounding
3
Number of poles
Two-pole
Color
Black
White
Cord diameter
0.39-0.95 in (7.6 mm-24.1 mm)
Material
Nylon
Operating temperature
-40 to 60 °C (-40 to 140 °F)
Allowable wire size
#18-8 AWG
NEMA configuration
L9-30
Torque rating
20 lbf-inch
Design type
Standard locking plug
Face/body material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.