Download document () of 20

CX203

Eaton Conventional call point, Conventional, Manual Call Point, EN54 Systems, Red Plastic, Weatherproof, Legacy Cooper

General specifications

Product Name
Eaton Conventional call point
Catalog Number
CX203
EAN
5018987234047
Product Length/Depth
87 mm
Product Height
57 mm
Product Width
87 mm
Product Weight
0.2 kg
Certifications
CE

Product specifications

Type of messaging
Fire brigade alarm (red)
Color
Red
Number Of Poles
1
Material
Plastic
Degree of protection (IP)
IP65
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Resettable
No
System typology
Conventional (Non-addressable)
Product branding
Eaton
Fitted with:
Glass Disc
EN Certification Standards
EN54 Pt11 (Manual Call Point)
Construction material
ABS
Cable entry
Rear
Mounting position
Wall surface (internal)
Wall - Surface
System wiring
0.28 - 2.5 mm

Export product specification