Download document () of 20
We make what matters work*

CXD01040

Eaton xDetect modular addressable fire alarm system panel, Cooper, Addressable, xDetect Control Panels, EN54 Systems, Large, Without ZI, , ,

General specifications

Product Name
Eaton xDetect xDetect Large
Catalog Number
CXD01040
EAN
5018987403634
Product Length/Depth
148 mm
Product Height
527 mm
Product Width
433 mm
Product Weight
10.9 kg
Compliances
EN

Product specifications

Mounting Method
Surface mounting
Operating voltage
24 VDC
Number of batteries
2
Battery voltage
12 V
Battery capacity
12 Ah
Class change capability
Yes
Construction material back enclosure
Mild steel
Construction material front enclosure
Mild steel
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Main input supply
230 Vac, 50 Hz
Operating temperature - max
50 °C
Operating temperature - min
-5 °C
System topology
Addressable
Maximum network size (number of nodes)
250
Type of display
Touchscreen
Auxiliary free output
Yes
Auxiliary relays
Fire/Fault
Product branding
Eaton Cooper
Suitable for
Bus Connection
Integrated function
Addressable
Interface External
EN Certification Standards
EN54-2:1997+A1:2006, EN54-4:1997+A1:2002+A2:2006
UL certification standards
Not Applicable
External connection ports
USB Mini-B 5 Pin

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.