Download document () of 20
We make what matters work*

CZMU352-IS

Eaton Addressable shop monitor unit, Addressable, Zone Monitor Unit, EN54 Systems, Intrinsically Safe

General specifications

Product Name
Eaton Addressable shop monitor unit
Catalog Number
CZMU352-IS
EAN
5018986492660
Product Length/Depth
60 mm
Product Height
88 mm
Product Width
147 mm
Product Weight
0.23 kg
Compliances
EN

Product specifications

Material
Plastic
Color
Clear white
RAL-number
9003
Addressing mode
Soft addressing
Alarm current - max
8 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Number of input circuits
2
Operating temperature - max
60 °C
Operating temperature - min
-10 °C
Operating voltage - max
30 VDC
Operating voltage - min
18 VDC
Standby current
2800
System topology
Addressable
Product branding
Eaton Cooper
DIN rail compatible
No
Lamp type included
Halogen Free
EN Certification Standards
EN54 Pt17 (Short Circuit Isolator)
EN54 Pt18 (Input/Output Devices)
Cable entry
Rear

Export product specification