Knowledge Search
Download document () of 20
We make what matters work*

D0-SFH

Adapter, LV, D0, IEC

General specifications

Product Name
Eaton Bussmann series low voltage D0 special holder
Catalog Number
D0-SFH
EAN
5027590497688
Product Length/Depth
10 mm
Product Height
120 mm
Product Width
95 mm
Product Weight
1 g
Compliances
CE
RoHS Compliant
Certifications
IEC

Product specification

Application
for D0 fuses

Compatible fuse base and gauge piece

Accessory/spare part type
Adapter

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.