Knowledge Search
Download document () of 20
We make what matters work*

D1PAA

Eaton General-purpose relay, D1 Series Socket, Used with D1PR1 and D1PF1 Relays, Module size B, 300V nominal voltage, 20A nominal current, Panel/Din rail mount, Screw clamping wire connection, QTY: 10, IP20 enclosure

General specifications

Product Name
Eaton General-purpose relay
Catalog Number
D1PAA
UPC
786685269726
Product Length/Depth
3 in
Product Height
1.25 in
Product Width
0.75 in
Product Weight
0.1 lb
Compliances
RoHS Compliant
CE Marked
Certifications
CSA Certified
cRUus
UL Listed
Catalog Notes
Protection category (finger safe)

Product specifications

Type
General-purpose relay
Mounting
DIN rail, screw
Rated operational current
20A nominal
Used with
D1PR1 and D1PF1 relays
Enclosure
IP20
Module size
B
Nominal voltage
300 V
Quantity
10
Series
D1
Wiring connection
Screw clamping

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.